P-0-0317 Thermal IGBT utilization
Thermal IGBT utilization.
The Overload current integral [in ‰] only counts up when the peak is higher then P-0-0093.
Attributes
Name | Value |
---|---|
Datatype | udec |
Data length in bit | 16 |
Decimal point | 1 |
Min. Value | - |
Default | 0.0 |
Max. Value | - |
Unit | % |
Changeable in EtherCAT state | No |
Cyclic transfer | AT |
Device parameter | No |
Related to interface revision | No |