P-0-0314 Display output line 2

With this parameter a user defined text can be written on line 2 of the drives display.

Attributes

Name

Value

Datatype

udec

Data length in bit

416

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No