P-0-0312 PCB temperature

The actual temperatue of the printed circuit board.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min. Value

-

Default

0.0

Max. Value

-

Unit

°C

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No