P-0-0303 Display value line 2
This IDN defines the information shown in line 2 of the display.
Attributes
Name |
Value |
---|---|
Datatype |
dec |
Data length in bit |
16 |
Decimal point |
0 |
Min. Value |
0 |
Default |
14 (DC link voltage in V) |
Max. Value |
45 |
Unit |
- |
Changeable in EtherCAT state |
In PreOp, SafeOp and Op |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
changed from Rev. 210 |
Value |
Description |
---|---|
0 |
Actual main loop time in μs |
1 |
Min mainloop time in μs |
2 |
Max mainloop time in μs |
6 |
Actual control interrupt CPU time in μs |
7 |
Min control interrupt CPU time in μs |
8 |
Max control interrupt CPU time in μs |
9 |
System time |
10 |
Operation time high word |
11 |
Operation time low words |
12 |
IGBT temperature in C° |
13 |
Mains voltage in V |
14 |
DC-Link voltage in V |
15 |
DC-Link current in A |
16 |
Actual ESC state |
17 |
Actual ESC address |
20 |
Actual Position |
23 |
Actual Velocity |
25 |
Actual Current |
26 |
Actual d-axis current |
27 |
Control word |
28 |
AxisState |
29 |
Operation time high word |
30 |
Operation time low word |
31 |
Encoder temperature |
40 |
Setpoint Position |
41 |
Setpoint Velocity |
42 |
Setpoint ext. Torque |
43 |
Setpoint int. Torque |
44 |
Setpoint Current |
45 |
Setpoint d-axis current |