P-0-0309 Max ctrl loop time

Maximum time duration of the control loop task since power up.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Min. Value

0

Default

0

Max. Value

0

Unit

μs

Changeable in EtherCAT state

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No