P-0-0308 Actual ctrl loop time

Time duration of the control loop task.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

μs

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No