P-0-0306 Actual main loop time

Time duration of the main loop.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

2

Min. Value

-

Default

0.00

Max. Value

-

Unit

ms

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No