P-0-0300 Error number history

This IDN contains the error number history of the drive. The last entry is displayed at top of the list.

Attributes

Name

Value

Datatype

hex

Data length in bit

3232

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No