Process interface
P-0-0180-Feedback 2 / Process channel / Process interface
Format |
Size in bit |
Offset in bit |
Properties |
---|---|---|---|
Enum |
16 |
0 |
--- |
Value |
Description |
---|---|
0 |
No interface |
1 |
Sin / Cos with 1 V peak to peak |
2 |
Incremental 5V TTL |
3 |
Resolver |
4 |
MES |
5 |
Digital Interface |
6 |
Incremental HTL |