P-0-0278 Ignore P-0-0275 'Position offset control'

This parameter can be used to determine the required position offsets at the initial startup of the drive.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

In PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

Password level

2