P-0-0276 Modulo calculation control

Control word of the modulo data processing.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

In PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No