Feedback 2
P-0-0275-Position offset control / Feedback 2
Format |
Size in bit |
Offset in bit |
---|---|---|
Enum |
4 |
4 |
Value |
Description |
---|---|
0 |
Use no position offset |
1 |
Use encoder memory position offset |
2 |
Use drive memory position offset |
4 |
Use startuplist position offset |