P-0-0274 Position offset

This positions offsets for feedback 1 and 2 are added to the feedback positions if in P-0-0275 'Position offset control' is chosen. This IDN can be included in the startuplist of the drive which is part of the system configuration. Therefore the system configuration is used as positon offset data storage.

Attributes

Name

Value

Datatype

dec

Data length in bit

96

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No