P-0-0273 Saved position offsets

The displayed position offset data is read from the internal nonvolatile memory.

Attributes

Name

Value

Datatype

dec

Data length in bit

928

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No