P-0-0272 Save position offset data

This IDN contains the position offset data which is written with the procedure command P-0-0271 to the internal nonvolatile memory.

Attributes

Name

Value

Datatype

dec

Data length in bit

96

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

In PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No