P-0-0218 Internal braking resistor peak utilization

P-0-0218 Internal braking resistor peak utilization 1:

Internal parameter!

This IDN isn´t intended for use by end users!

This parameter provides the maximal seen value of the averaged actual power of the internal braking resistor (P-0-0209) since booting the drive like a drag indicator.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min. Value

-

Default

0.0

Max. Value

-

Unit

%

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No