P-0-0221 External braking resistor diagnostics

This parameter provides the utilization of the external braking resistor.

Attributes

Name

Value

Datatype

udec

Data length in bit

224

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No