P-0-0217 Actual mains voltage

This parameter delivers the measured (rectified) mains voltage without averaging.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min. Value

-

Default

0.0

Max. Value

-

Unit

V

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No