P-0-0215 Actual periphery voltage

The actual measured periphery voltage (connected to X03) is displayed here.

Attributes

Name

Value

Datatype

dec

Data length in bit

16

Decimal point

3

Min. Value

-

Default

0.000

Max. Value

-

Unit

V

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No