P-0-0214 DC link connection mode
This parameter defines the used "DC Link connection". The used value must be choosen depending on the physical wiring of the DC link circuit.
Attributes
Name | Value |
---|---|
Datatype | hex |
Data length in bit | 16 |
Decimal point | 0 |
Min. Value | - |
Default | 0 |
Max. Value | 21 |
Unit | A |
Changeable in EtherCAT state | PreOp |
Cyclic transfer | No |
Device parameter | Yes |
Related to interface revision | No |
Parameter structure:
Value | Explication |
---|---|
0 | External DC Link connection disabled |
1 | AX5x01-AX5x25 [X02]: External brake resistor enabled |
3 | AX5x01-AX5x25 [X02]: Static external DC Link connection |
10 | AX5140 – AX5193 [X07] (standalone): External brake resistor enabled |
11 | AX5140 – AX5193 [X07] (system): External brake resistor enabled |