P-0-0213 External DC link current

The drive displays the actual external DC link current in this parameter. The value is positive when the drive is supplying energy to the common DC-bus / brake resistor. This value is not available in drives of the type AX5160, AX5172, AX5190, AX5191, AX5192 and AX5193.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

3

Min. Value

-

Default

0.000

Max. Value

-

Unit

A

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No