P-0-0211 Warning threshold internal braking resistor

If the averaged power of the internal braking resistor (P-0-0209) exceeds the configured threshold a warning will be generated.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Min. Value

0

Default

150

Max. Value

300

Unit

W

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No

P-0-0211 Warning threshold internal braking resistor 1:

AX5160 – AX5193

The devices AX5160- AX5193 have no internal braking resistor!