P-x-0205 Power management status word
This parameter displayes the actual internal state of power management and can be used for diagnostic purposes.
Attributes
Name |
Value |
---|---|
Datatype |
binary |
Data length in bit |
16 |
Decimal point |
0 |
Min. Value |
0 |
Default |
0 |
Max. Value |
- |
Unit |
- |
EtherCATState |
- |
Cyclic transfer |
AT |
Device parameter |
Yes |
Related to interface revision |
changed from Rev. 210 |
Included in the “Parameter Set Switching” function group! This IDN exists as P-0-0205 - P-7-0205. |
Parameter structure
Bit |
Description |
---|---|
0 |
Status Umain ok |
1 |
Umain Overvoltage |
2 |
Umain phase error |
3 |
Status Dc Link ok |
4 |
Ext. Umain relay |
5 |
Status fan |
6 |
Status circuit |
7 |
Status internal chopper |
8 |
Status external chopper |
9 |
Status additional fan |
10 |
Extended power management (see P-0-0010, Bit 5) |
11 |
Extended Umain check |
12 |
Umain loss (from Rev. 210) |
13--15 |
Reserved (from Rev. 210) |