P-0-0850 Amplifier identification

The amplifier identification string stored in the drive nonvolatile memory is displayed here.

Attributes

Name

Value

Datatype

text

Data length in bit

544

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable EtherCATState

PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No

Password protection level

2