P-0-0167 Motor and feedback connection check parameter

This IDN contains parameters to check commutation and rotation direction (P-0-166).

Attributes

Name

Value

Datatype

udec

Data length in bit

192

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp und Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

Password protection level

2

P-0-0167 Motor and feedback connection check parameter 1:

For further information please look into the involved IDN:

P-0-0166, P-0-0057