P-0-0199 Direct feedback access (pc)

P-0-0199 Direct feedback access (pc) 1:

Internernal Parameter!

This IDN isn´t intended for use by end users!

Procedure command to access some special feedback system features. For internal use only!

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No