P-0-0461 Actual absolute current
This IDN is providing the actual value of the motor current (sqrt(Id²+Iq²)). The scaling is according to P-0-0092 “Configured channel peak current”.
Attributes
Name |
Value |
---|---|
Datatype |
dec |
Data length in bit |
16 |
Decimal point |
1 |
Min. Value |
- |
Default |
0.0 |
Max. Value |
- |
Unit |
% |
Changeable in EtherCAT state |
No |
Cyclic transfer |
AT |
Device parameter |
No |
Related to interface revision |
No |
For further information please look into the involved IDN: |