P-0-0455 Field weakening parameter

This IDN can be used con configure field weakening for permanent magnet synchronous motors to achieve higher speeds.

Attributes

Name

Value

Datatype

udec

Data length in bit

160

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No