P-0-0351 Error reaction delay time

During the error reaction delay time the NC has the possibility to stop the axis. If the time is elapsed, the drive stops the axis.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

2

Min. Value

0.00

Default

0.00

Max. Value

30.00

Unit

s

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210