P-0-0361 Parameter set configuration

This list defines the IDNs included in the parameter switch procedure.

Attributes

Name

Value

Datatype

idn

Data length in bit

592

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

In PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No