P-0-0360 Parameter set prearrangement

This parameter defines the available data sets for the parameter switch procedure. 0: No parameter switching is possible, 1: Parameter set 0 and 1 is available, 7: Parameter set 0, 1 ... 7 is available.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Min. Value

0

Default

0

Max. Value

7

Unit

-

Changeable in EtherCAT state

In PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No