P-0-0270 Saved modulo data

This IDN contains some modulo processing data read from or written to the internal nonvolatile memory. The data read operation and the update of and the parts 'Modulo init data' and 'Data read from file' is done in the EtherCAT transition 'Init' to 'PreOp'.

Attributes

Name

Value

Datatype

hex

Data length in bit

1728

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No