P-0-0257 Probe 1 edge filter

A filter time can configured to prevent multiple latch events caused due to a bouncing input signal. The internal resolution of the filter is 853ns.

Attributes

Name

Value

Datatype

hex

Data length in bit

32

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

µs

Changeable in EtherCAT state

In PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

from Rev. 210