P-0-0256 Probe 1 data

Some internal probe 1 processing data are displayed here.

Attributes

Name

Value

Datatype

hex

Data length in bit

608

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No