P-0-0209 Internal braking resistor parameter: actual averaged power

This parameter provides an averaged value of the actual power dissipation of the internal braking resistor. The averaging time period is specified in P-0-0207.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

W

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

P-0-0209 Internal braking resistor parameter: actual averaged power 1:

AX5160 – AX5193

The devices AX5160 – AX5193 have no internal braking resistor!