P-0-0208 External braking resistor parameter

This parameter is used to specify the characteristic values of the external braking resistor. The data sheet values of the external braking resistor must be entered here.

Attributes

Name

Value

Datatype

udec

Data length in bit

384

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOP

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No