P-x-0202 Mains voltage positive tolerance range

Please take notice of the input voltage range specified in the user manual. P-0-0201 together with the positive tolerance range should be greater than then maximum averaged input voltage.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min. Value

0.0

Default

10.0

Max. Value

50.0

Unit

%

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No


P-x-0202 Mains voltage positive tolerance range 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0202 - P-7-0202.