P-x-0201 Nominal mains voltage

Please take notice of the input voltage range specified in the user manual.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min. Value

18.0

Default

400.0

Max. Value

480.0

Unit

V

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No


P-x-0201 Nominal mains voltage 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0201 - P-7-0201.