P-0-0200 Actual mains voltage peak value

This parameter delivers the measured mains voltage (peak value) with 100 ms averaging time. The rms-value can be calculated by dividing the value by sqrt(2).

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min. Value

-

Default

0

Max. Value

-

Unit

V

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No