P-0-0207 Internal braking resistor parameter

This parameter displays the characteristic values of the internal braking resistor.

Attributes

Name

Value

Datatype

udec

Data length in bit

384

Decimal point

0

Min. Value

-

Default

from Rev. 210: 50

Max. Value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No

P-0-0207 Internal braking resistor parameter 1:

AX5160 – AX5193

The devices AX5160- AX5193 have no internal braking resistor!