P-0-0198 Direct feedback access parameter

P-0-0198 Direct feedback access parameter 1:

Internal Parameter!

This IDN isn´t intended for use by end users!

Parameter structure for the procedure command P-0-0199 "Direct feedback access".

Attributes

Name

Value

Datatype

udec

Data length in bit

224

Decimal point

0

Min. Value

-

Default

0

Max. Value

-

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No