P-0-0128 Motor peak force

For linear motors this parameter describes the peak force Fp according to the motor specification.

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

2

Min. Value

0.00

Default

-

Max. Value

100000.00; from Rev. 210: 300000.00

Unit

N

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210