P-0-0153 Feedback 1 gear denominator

Feedback 1 gear denominator is usually set to 1 because in most motors is no gear between motor and feedback 1.

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

0

Min. Value

1

Default

1

Max. Value

4095; from Rev. 210: 65535

Unit

-

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210

P-0-0153 Feedback 1 gear denominator 1:

For further information please look into the involved IDN:

P-0-0152