P-0-0129 Motor phase connection check (pc)
Under construction!
Attributes
Name |
Value |
---|---|
Datatype |
binary |
Data length in bit |
16 |
Decimal point |
0 |
Min. Value |
- |
Default |
0 |
Max. Value |
- |
Unit |
% |
Changeable in EtherCAT state |
PreOp, SafeOp, Op |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
from Rev. 210 |
Value |
Description |
---|---|
0 |
Cancel cmd |
1 |
Set cmd |
3 |
Set and enable cmd |
![]() | For further information please look into the involved IDN: |