P-0-0126 Motor continuous stall force

For linear motors this parameter describes the continuous stall force Fc according to the motor specification.

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

2

Min. Value

0.00

Default

0.00

Max. Value

500.00; from Rev. 210: 10000.00

Unit

N

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210