P-x-0114 ASM: Acceleration control, integral action time

This IDN configures the integral action time of the induction motor acceleration control loop.

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min. Value

0.0

Default

0.0

Max. Value

6000.0

Unit

ms

Changeable in EtherCAT state

PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No


P-x-0114 ASM: Acceleration control, integral action time 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0114 - P-7-0114.