P-x-0113 ASM: Acceleration control, proportional gain

This IDN configures the proportional gain of the induction motor acceleration control loop.

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

3

Min. Value

0.000

Default

0.000

Max. Value

1073741.824

Unit

(rad/s2 )/A

Changeable in EtherCAT state

PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No


P-x-0113 ASM: Acceleration control, proportional gain 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0113 - P-7-0113.