P-x-0119 ASM: Boost voltage slope
This IDN configures the induction motor boost voltage slope.
Attributes
Name |
Value |
---|---|
Datatype |
udec |
Data length in bit |
32 |
Decimal point |
3 |
Min. Value |
10.000 |
Default |
80000.000 |
Max. Value |
160000.000 |
Unit |
V/s |
Changeable in EtherCAT state |
PreOp |
Cyclic transfer |
No |
Device parameter |
No |
Related to interface revision |
No |
![]() | Included in the “Parameter Set Switching” function group! This IDN exists as P-0-0119 - P-7-0119. |