P-x-0118 ASM: Slip compensation factor

This IDN configures the induction motor slip compensation factor.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min. Value

0.0

Default

0.0

Max. Value

200.0

Unit

%

Changeable in EtherCAT state

PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No


P-x-0118 ASM: Slip compensation factor 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0118 - P-7-0118.