P-x-0117 ASM: Stall protection loop, integral action time

This IDN configures the integral action time of the induction motor stall protection control loop.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min. Value

0.0

Default

0.0

Max. Value

6000.0

Unit

ms

Changeable in EtherCAT state

PreOp, SafeOp and Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No


P-x-0117 ASM: Stall protection loop, integral action time 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as P-0-0117 - P-7-0117.